Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
GT-QK/CIB/CI/CIK - Swivel castor
Bill of material
GT 250 CIB
ORDERNO
Article-number
GT 250 CIB
WDAB
Wheel-Ø A x width B
250x51 mm
LC
Load capacity
1270 kg
H
Overall height H
300 mm
TP
Dimension of top plate
150x105 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
13 mm
SR
Swivel radius
188.0 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices